Product Hierarchy
Product Hierarchy

FC4X12LKFMNx - FX ECX CASS OM4 12P MASS FUSION PIGTAIL LC KEYED DUPLEX


FX ECX CASSETTE, OM4, 12 PORTS, WITH 250um MASS FUSION RIBBON PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM4
Overall Height: 1.300 in
Overall Width: 6.340 in
Overall Length: 8.740 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColor
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Follow Variant table
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.15 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250um pigtails, splice sleeves and cable ties
Related Parts: FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords
Variants
Item #Connector TypePort Count
FC4X12LKFMNALC Keyed Aqua12 Port
FC4X12LKFMNBLC Keyed Blue12 Port
FC4X12LKFMNGLC Keyed Green12 Port
FC4X12LKFMNMLC Keyed Brown12 Port
FC4X12LKFMNNLC Keyed Black12 Port
FC4X12LKFMNOLC Keyed Orange12 Port
FC4X12LKFMNPLC Keyed Rose12 Port
FC4X12LKFMNRLC Keyed Red12 Port
FC4X12LKFMNSLC Keyed Gray12 Port
FC4X12LKFMNVLC Keyed Violet12 Port
FC4X12LKFMNWLC Keyed White12 Port
FC4X12LKFMNYLC Keyed Yellow12 Port

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

History

Update and Revision: Revision Number: 0.4 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product