(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
FX ECX CASSETTE, OM4, 08 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4, ERIKA VIOLET ADAPTERS
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Weight: | 0.500 lbs |
| Overall Height: | 1.290 in. |
| Overall Width: | 6.340 in |
| Overall Depth: | 8.696 in |
| Max Capacity: | 16 Fibers |
| Operating Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -10°C to +60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Front Connector/Adapter | Plastic - UL94V-0 | Erika Violet | LC Duplex |
| Rear Connector/Adapter | Plastic - UL94V-0 | Erika Violet | MPO Female |
| Cassette Assembly | PC/ABS | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX ECX Patch Panels, Patch Cords, MPO Trunks |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Notes: | For more information, please refer to our website at http://www.belden.com |
| Update and Revision: | Revision Number: 0.11 Revision Date: 10-23-2025 |