FX ECX CASSETTE, OM4, 06 PORTS, MPO-12 (FEMALE), SC DUPLEX, TYPE-A, ERIKA VIOLET ADAPTERS
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Weight: | 0.500 lbs |
| Overall Height: | 1.290 in. |
| Overall Width: | 6.340 in |
| Overall Depth: | 8.685 in |
| Max Capacity: | 12 Fibers |
| Operating Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -10°C to +60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Front Connector/Adapter | Plastic - UL94V-0 | Erika Violet | SC Duplex |
| Rear Connector/Adapter | Plastic - UL94V-0 | Erika Violet | MPO Female |
| Cassette Assembly | PC/ABS | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX ECX Patch Panels, Patch Cords, MPO Trunks |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Notes: | For more information, please refer to our website at http://www.belden.com |
| Update and Revision: | Revision Number: 0.11 Revision Date: 10-23-2025 |