Product Hierarchy
Product Hierarchy

FC4X06LDFS - FX ECX CASS OM4 06P SPLICING, LC_DX


FX ECX CASSETTE, OM4, 06 PORTS, SPLICING, LC DUPLEX, ERIKA VIOLET ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.584 lbs.
Overall Height: 1.300 in
Overall Width: 6.340 in
Overall Length: 8.740 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Erika VioletLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC Duplex0.15 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Rubber strip, cable ties
Related Parts: FX ECX Panels
Variants
Item #ColorConnector Type
FC4X06LDFSErika VioletLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice holder is included.

History

Update and Revision: Revision Number: 0.192 Revision Date: 03-30-2026
Date: 2013-01-01
No accessories are available for this product