Product Hierarchy
Product Hierarchy

FC4U18LDMM - FX Ultra Cassette OM4 18P LC Duplex, MPO12 (M) EV_ADP


FX ULTRA CASSETTE, OM4, 18 PORTS, LC Duplex, MPO-12 (MALE), TYPE-A, ERIKA VIOLET ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.432 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 7.9 in

Physical Specifications

Max Capacity: 36 Fibers

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Rear Connector BodyPlastic - UL94V-0Erika VioletMPO Male
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Erika VioletLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Polarity Identification: Type-A
Fiber Connector Performance
Description Total Insertion LossTotal Return Loss
OM40.35 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Please refer to the label on the back of the cassette for appropriate front port number configuration

History

Update and Revision: Revision Number: 0.4 Revision Date: 04-07-2026
Date: 2013-01-01
No accessories are available for this product