Product Hierarchy
Product Hierarchy

FC4U12LKMFAx - FXU Cassette OM4 12 Ports


FX ULTRA CASSETTE, OM4, 12 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OM4
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 6.6 in

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0RedLC Keyed
Cassette assyPlastic - UL94V-0Black1.25mm

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.15 dB-30 dB
0.2 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #Connector Type
FC4U12LKMFAALC Keyed Aqua
FC4U12LKMFABLC Keyed Blue
FC4U12LKMFAGLC Keyed Green
FC4U12LKMFAMLC Keyed Brown
FC4U12LKMFANLC Keyed Black
FC4U12LKMFAOLC Keyed Orange
FC4U12LKMFAPLC Keyed Rose
FC4U12LKMFARLC Keyed Red
FC4U12LKMFASLC Keyed Gray
FC4U12LKMFAVLC Keyed Violet
FC4U12LKMFAWLC Keyed White
FC4U12LKMFAYLC Keyed Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.5 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product