Product Hierarchy
Product Hierarchy

FC4U12LKMF1x - FXU Cassette OM4 12 Ports


FX ULTRA CASSETTE, OM4, 12 PORTS, MPO-12 FEMALE, TYPE-ALT LC DUPLEX KEYED

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM4
Height: 1.5 in
Width: 4.5 in
Length: 6.6 in

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0RedLC Keyed
Cassette assyPlastic - UL94V-0Black1.25mm

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.15 dB-30 dB
0.2 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #Connector Type
FC4U12LKMF1ALC Keyed Aqua
FC4U12LKMF1BLC Keyed Blue
FC4U12LKMF1GLC Keyed Green
FC4U12LKMF1MLC Keyed Brown
FC4U12LKMF1NLC Keyed Black
FC4U12LKMF1OLC Keyed Orange
FC4U12LKMF1PLC Keyed Rose
FC4U12LKMF1RLC Keyed Red
FC4U12LKMF1SLC Keyed Gray
FC4U12LKMF1VLC Keyed Violet
FC4U12LKMF1WLC Keyed White
FC4U12LKMF1YLC Keyed Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.2 Revision Date: 05-09-2025
Date: 2013-01-01
No accessories are available for this product