(109)FX ULTRA OPTIMIZER CASSETTE, OM4, 06 PORTS, MPO-12 (MALE) 8F 40G, MPO-12 (FEMALE), ERIKA VIOLET ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM4 |
Weight: | 0.432 lbs |
Height: | 1.5 in |
Width: | 4.5 in |
Length: | 6.60 in |
Max Capacity: | 48 Fibers |
Front Connection: | 1 Inch Pullout |
Operating Temperature Range: | -10°C to 60°C |
Storage Temperature Range: | -10°C to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Rear Connector Body | Plastic - UL94V-0 | Erika Violet | MPO Female |
Adapter Sleeve | Zirconia-Ceramic | ||
Front Connector Body | Plastic - UL94V-0 | Erika Violet | MPO Male |
Cassette Assembly | Plastic - UL94V-0 | Black |
Polarity Identification: | Type-A |
Description | Total Insertion Loss | Total Return Loss |
---|---|---|
OM4 | 0.35 dB | -25 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
Notes: | Please refer to the label on the back of the cassette for appropriate front port number configuration |
Update and Revision: | Revision Number: 0.144 Revision Date: 07-22-2024 |