Product Hierarchy
Product Hierarchy

FC4H12LDFS - FX UHD Splice Cassette OM4 12 Ports


FX UHD CASSETTE, OM4, 12 PORTS, SPLICING, LC DUPLEX, ERIKA VIOLET ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.500 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 9.08 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Erika VioletLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LD Duplex0.2 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #ColorConnector Type
FC4H12LDFSErika VioletLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Splice holders are included (total of 24 splices). 3 variants of splice holders are supplied with the splice cassette, they can accommodate for the 900-900µm, the 900-250µm, the 250-250µm, and the 12F RIBBON splice protectors. Pigtails are not included, they need to be ordered separately. For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.211 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product