Product Hierarchy
Product Hierarchy

FC4D06LKFMNx - FX DCX Splice Cassette, OM4, 06 Ports LC KEYED Duplex with 250µm Mass Fusion Ribbon Pigtails


FX DCX Splice Cassette, OM4, 06 Ports LC KEYED Duplex with 250µm Mass fusion ribbon Pigtails, Varying adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.189 lbs
Overall Height: 0.500 in
Overall Width: 3.410 in
Overall Length: 7.200 ft

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Follow Variant tableLC KEYED Duplex
Adapter SleveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FC4D06LKFMNALC Keyed Duplex Aqua
FC4D06LKFMNBLC Keyed Duplex Blue
FC4D06LKFMNGLC Keyed Duplex Green
FC4D06LKFMNMLC Keyed Duplex Brown
FC4D06LKFMNNLC Keyed Duplex Black
FC4D06LKFMNOLC Keyed Duplex Orange
FC4D06LKFMNPLC Keyed Duplex Rose
FC4D06LKFMNRLC Keyed Duplex Red
FC4D06LKFMNSLC Keyed Duplex Gray
FC4D06LKFMNVLC Keyed Duplex Violet
FC4D06LKFMNWLC Keyed Duplex White
FC4D06LKFMNYLC Keyed Duplex Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.8 Revision Date: 10-21-2025
Date: 2013-01-11
No accessories are available for this product