(109)FX DCX CASSETTE, OM4, 06 PORTS, MPO-12 (FEMALE), MPO-12(MALE) 8F, ALTERNATE, ERIKA VIOLET ADAPTERS
Suitable Applications: | Cross Connect Solutions, Telecommunication Rooms, Main Distribution Rooms, Data Centers |
Weight: | 0.210 lbs |
Height: | 0.500 in |
Width: | 3.411 in |
Depth: | 7.064 in |
Max Capacity: | 6 Ports MPO - Base-8 - 48 Fibers |
Front Connection: | Static |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -10°C to +75°C |
Description | Material | Color | Type |
---|---|---|---|
Front Connector/Adapter | Plastic - UL94V-0 | Erika Violet | MPO Male |
Rear Connector/Adapter | Plastic - UL94V-0 | Erika Violet | MPO Female |
Cassette Assembly | Plastic - UL94V-0 | Black |
TIA/EIA Compliance: | TIA-568.3 |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | DCX Patch Panels, DCX MPO Trunks |
Item # |
---|
FC4D064MMF1E |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
Update and Revision: | Revision Number: 0.9 Revision Date: 11-09-2022 |