FX DCX CASSETTE, OM4, 06 PORTS, MPO-12 (FEMALE), MPO-12(MALE) 8F, 40G/100G SR4, ERIKA VIOLET ADAPTERS
| Suitable Applications: | Cross Connect Solutions, Telecommunication Rooms, Main Distribution Rooms, Data Centers |
| Weight: | 0.210 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 3.411 in |
| Depth: | 7.064 in |
| Max Capacity: | 6 Ports MPO - Base-8 - 48 Fibers |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Front Connector/Adapter | Plastic - UL94V-0 | Erika Violet | MPO Male |
| Rear Connector/Adapter | Plastic - UL94V-0 | Erika Violet | MPO Female |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| TIA/EIA Compliance: | TIA-568.3 |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | DCX Patch Panels, DCX MPO Trunks |
| Item # |
|---|
| FC4D064MMF |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.13 Revision Date: 10-21-2025 |