Product Hierarchy
Product Hierarchy

FC3X12LKMFAx - FX ECX CASS OM3 12P MPO12(F) LC KEYED DUPLEX


FX ECX CASSETTE, OM3, 12 PORTS, MPO-12 (FEMALE) TYPE-A, LC KEYED DUPLEX RED ADAPTER

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM3
Overall Height: 1.290 in
Overall Width: 6.340 in
Overall Length: 8.790 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Front Connector/AdapterPlastic - UL94V-0Follow Variant tableKeyed LC Duplex Red
Rear Connector/AdapterPlastic - UL94V-0GreenMPO Female
Adapter
Cassette AssemblyPC/ABSBlack

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords
Variants
Item #Connector TypePort Count
FC3X12LKMFAALC Keyed Aqua6 Port
FC3X12LKMFABLC Keyed Blue6 Port
FC3X12LKMFAGLC Keyed Green6 Port
FC3X12LKMFAMLC Keyed Brown6 Port
FC3X12LKMFANLC Keyed Black6 Port
FC3X12LKMFAOLC Keyed Orange6 Port
FC3X12LKMFAPLC Keyed Rose6 Port
FC3X12LKMFARLC Keyed Red6 Port
FC3X12LKMFASLC Keyed Gray6 Port
FC3X12LKMFAVLC Keyed Violet6 Port
FC3X12LKMFAWLC Keyed White6 Port
FC3X12LKMFAYLC Keyed Yellow6 Port

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)
Notes: For more information, please refer to our website at http://www.belden.com

History

Update and Revision: Revision Number: 0.4 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product