(109)FX ECX CASSETTE, OM3, 06 PORTS, MPO-12 (FEMALE) TYPE-A, LC KEYED DUPLEX RED ADAPTER
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Height: | 1.290 in |
Width: | 6.340 in |
Length: | 8.790 in |
Max Capacity: | 24 Fibers |
Front Connection: | Static |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -10°C to +75°C |
Description | Material | Color | Type |
---|---|---|---|
Front Connector/Adapter | Plastic - UL94V-0 | Red | Keyed LC Duplex Red |
Rear Connector/Adapter | Plastic - UL94V-0 | Green | MPO Female |
Adapter | |||
Cassette Assembly | PC/ABS | Black |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords |
Item # | Connector Type |
---|---|
FC3X12LKMFAA | LC Keyed Aqua |
FC3X12LKMFAB | LC Keyed Blue |
FC3X12LKMFAG | LC Keyed Green |
FC3X12LKMFAM | LC Keyed Brown |
FC3X12LKMFAN | LC Keyed Black |
FC3X12LKMFAO | LC Keyed Orange |
FC3X12LKMFAP | LC Keyed Rose |
FC3X12LKMFAR | LC Keyed Red |
FC3X12LKMFAS | LC Keyed Gray |
FC3X12LKMFAV | LC Keyed Violet |
FC3X12LKMFAW | LC Keyed White |
FC3X12LKMFAY | LC Keyed Yellow |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
Notes: | For more information, please refer to our website at http://www.belden.com |
Update and Revision: | Revision Number: 0.13 Revision Date: 12-12-2023 |