Product Hierarchy
Product Hierarchy

FC3X12LKFPN - FX ECX CASS OM3 12P W/250 PIGTAIL LC KEYED DUPLEX


FX ECX CASSETTE, OM3, 12 PORTS, WITH 250um COLOR CODED PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OM3
Overall Height: 1.300 in
Overall Width: 6.340 in
Overall Length: 8.740 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Follow Variant table
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250um pigtails, splice sleeves and cable ties
Related Parts: FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

History

Update and Revision: Revision Number: 0.17 Revision Date: 04-10-2025
Date: 2013-01-01
No accessories are available for this product