FX ECX CASSETTE, OM3 6 PORTS FIELD-TERM SC DUPLEX, AQUA ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.280 lbs |
| Overall Height: | 1.3 in |
| Overall Width: | 6.34 in |
| Overall Length: | 8.740 in |
| Max Capacity: | 12 Fibers, 6 SC Duplex Ports |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -10°C to +60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Aqua | SC-Duplex |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX ECX Panels, FX Fusion, FX Brilliance |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
| Notes: | For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. Included Parts: Fiber Routing Accessories and cable ties |
| Update and Revision: | Revision Number: 0.16 Revision Date: 10-23-2025 |