FX ECX CASSETTE, OM3, 06 PORTS, WITH 250um COLOR CODED PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Overall Height: | 1.300 in |
| Overall Width: | 6.340 in |
| Overall Length: | 8.740 in |
| Max Capacity: | 12 Fibers, 6 LC Duplex Ports |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +75°C |
| Description | Material | Color |
|---|---|---|
| Adapter Sleeve | Zirconia-Ceramic | |
| Front Connector Body | Plastic - UL94V-0 | Follow Variant table |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| Max. Insertion Loss | Min. Return Loss |
|---|---|
| 0.25 dB | -30 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 250um pigtails, splice sleeves and cable ties |
| Related Parts: | FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords |
| Packaging: | Individually packaged in a plastic shell, shipped in cardboard box (12/box) |
| Notes: | Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm). |
| Update and Revision: | Revision Number: 0.17 Revision Date: 04-10-2025 |