Product Hierarchy
Product Hierarchy

FC3X04LD4F - FX ECX CASS OM3 04P MPO12(F)/8F LC_DX SR4 AQ_ADP


FX ECX CASSETTE, OM3, 04 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4, AQUA ADAPTERS

Product Overview

Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.500 lbs
Overall Height: 1.290 in.
Overall Width: 6.340 in
Overall Depth: 8.696 in

Physical Specifications

Max Capacity: 8 Fibers

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +60°C

Product Material

Materials
DescriptionMaterialColorType
Front Connector/AdapterPlastic - UL94V-0AquaLC Duplex
Rear Connector/AdapterPlastic - UL94V-0AquaMPO Female
Cassette AssemblyPC/ABSBlack

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX Patch Panels, Patch Cords, MPO Trunks

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box
Notes: For more information, please refer to our website at http://www.belden.com

History

Update and Revision: Revision Number: 0.11 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product