Product Hierarchy
Product Hierarchy

FC3U16LD4F - FX ULTRA CASSETTE, OM3, 16 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4


FX ULTRA CASSETTE, OM3, 16 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4, AQUA ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.6 lbs
Height: 1.5 in
Width: 4.5 in
Length: 7.890 in

Physical Specifications

Max Capacity: 32 Fibers

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Bezel AssemblyPlastic - UL94V-0AquaLC Duplex
Cassette assemblyPlastic - UL94V-0Black
MPO AdapterPlastic - UL94V-0AquaMPO Adapter

Transmission-Characteristics

Polarity Identification: Type-A
Fiber Connector Performance
Description Total Insertion LossTotal Return Loss
OM30.6 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.23 Revision Date: 06-10-2025
Date: 2013-01-01
No accessories are available for this product