FX ULTRA CASSETTE, OM3, 06 PORTS, MPO-12 (MALE), ST, METAL ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.657 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.5 in |
| Overall Length: | 6.6 in |
| Max Capacity: | 12 Fibers, 06 ST Duplex Ports |
| Front Connection: | 1 Inch Pullout |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Rear Connector Body | Plastic - UL94V-0 | Aqua | MPO Male |
| Adapter Sleeve | Zirconia-Ceramic | ||
| Front Connector Body | Metal | ST Simplex | |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Patch Side | ST | 0.25 dB | -30 dB |
| Trunk Side | MPO-12 Male | 0.35 dB | -30 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
| Item # | Color | Connector Type |
|---|---|---|
| FC3U06STMM | Aqua | ST |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Notes: | Please refer to the label on the back of the cassette for appropriate front port number configuration |
| Update and Revision: | Revision Number: 0.16 Revision Date: 10-23-2025 |