Product Hierarchy
Product Hierarchy

FC3U06LKMFAx - FXU Cassette OM3 06 Ports


FX ULTRA CASSETTE, OM3, 06 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM3
Height: 1.5 in
Width: 4.5 in
Length: 6.6 in

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0RedLC Keyed
Cassette assyPlastic - UL94V-0Black1.25mm

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB
0.35 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #Connector Type
FC3U06LKMFAALC Keyed Aqua
FC3U06LKMFABLC Keyed Blue
FC3U06LKMFAGLC Keyed Green
FC3U06LKMFAMLC Keyed Brown
FC3U06LKMFANLC Keyed Black
FC3U06LKMFAOLC Keyed Orange
FC3U06LKMFAPLC Keyed Rose
FC3U06LKMFARLC Keyed Red
FC3U06LKMFASLC Keyed Gray
FC3U06LKMFAVLC Keyed Violet
FC3U06LKMFAWLC Keyed White
FC3U06LKMFAYLC Keyed Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.2 Revision Date: 05-09-2025
Date: 2013-01-01
No accessories are available for this product