Product Hierarchy
Product Hierarchy

FC3U06LDMF - FX Ultra Cassette OM3 06P MPO-12(F)

FX ULTRA CASSETTE, OM3, 06 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A, AQUA ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.657 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 6.6 in

Physical Specifications

Max Capacity: 12 Fibers, 06 LC Duplex Ports

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Rear Connector BodyPlastic - UL94V-0AquaMPO Female
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0AquaLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Polarity Identification: Type-A
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Patch SideLC Duplex0.25 dB-30 dB
Trunk SideMPO12(F)0.35 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #ColorConnector TypePolarity Identification
FC3U06LDMFAquaLC DuplexType-A

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Please refer to the label on the back of the cassette for appropriate front port number configuration

History

Update and Revision: Revision Number: 0.201 Revision Date: 10-23-2025
Date: 2006-07-01
No accessories are available for this product