Product Hierarchy
Product Hierarchy

FC3H18LDMM - FX UHD Cassette OM3 18 Ports


FX UHD CASSETTE, OM3, 18 PORTS, MPO-12 (MALE), LC DUPLEX, TYPE-A, AQUA ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.657 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 7.890 in

Physical Specifications

Max Capacity: 36 Fibers, 18 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Rear Connector BodyPlastic - UL94V-0AquaMPO Male
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0AquaLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC Duplex0.25 dB-30 dB
MPO Male0.35 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #ColorConnector Type
FC3H18LDMMAquaMPO Male

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.31 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product