(109)FX UHD CASSETTE, OM3, 18 PORTS, WITH 250um RIBBON PT, LC DUPLEX, AQUA ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM3 |
Weight: | 0.500 lbs |
Height: | 1.5 in |
Width: | 4.500 in |
Length: | 9.080 in |
Max Capacity: | 36 Fibers, 18 LC Duplex Ports |
Front Connection: | Static |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10°C To +75°C |
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleve | Zirconia-Ceramic | ||
Front Connector Body | Plastic - UL94V-0 | Aqua | LC Duplex |
Cassette Assembly | Plastic - UL94V-0 | Black |
Max. Insertion Loss | Min. Return Loss |
---|---|
0.25 dB | -30 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX UHD & FXU Patch Panels |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
Notes: | Splice holders (for a total of 36 splices) 250um ribbon pigtail and splice protector are included. For additional information about this product, please contact our Technical Support group or your local sales representative. |
Update and Revision: | Revision Number: 0.11 Revision Date: 12-04-2023 |