Product Hierarchy
Product Hierarchy

FC3F04LD4F4A - FX XHD FANOUT OM3 04P MPO12(F)/8F LC_DX SR4 AQ_ID


FANOUT OM3 04P MPO12(F) - 8F_LC/PC DUPLEX WITH PULL TAB CONNECTOR SR4, AQUA

Product Overview

Environmental Space: Indoor
Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM38
Length: 200 mm

Optical Characteristics

Fiber Core Diameter: 50/125 µm

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)15x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialColorType
Connectors for end 1PlasticAquaMPO-12 Female
Connectors for end 2PlasticAquaLC Duplex Pull tab
Boots for end 1RubberBlack
Boots for end 2RubberWhite900 um Mini boot
Ferrules for end 2 Zirconia-Ceramic1.25 mm
JacketOFN 900 um Tight buffer, Heat shrink transition

Transmission-Characteristics

Polarity Identification: SR4
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connectors for end 1MPO-12 Female0.35 dB-25 dB
Connectors for end 2LC Duplex0.25 dB-25 dB

Standards

TIA/EIA Compliance: TIA 568-3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50
Safety Listing: ACMA

Product Notes

Packaging: Individually packaged in a plastic bag
Notes: Velcro (1in long), ID color labels and Dust caps are included

History

Update and Revision: Revision Number: 0.29 Revision Date: 04-28-2025
Date: 2013-01-01
No accessories are available for this product