Product Hierarchy
Product Hierarchy

FC3D12LKFPNx - FX DCX Splice Cassette, OM3, 12 Ports LC KEYED Duplex with 250µm Pigtails


FX DCX Splice Cassette, OM3, 12 Ports LC KEYED Duplex with 250µm Pigtails, Varying adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.189 lbs
Overall Height: 0.500 in
Overall Width: 6.830 in
Overall Length: 7.200 ft

Physical Specifications

Max Capacity: 24 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Follow Variant tableLC KEYED Duplex
Adapter SleveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FC3D12LKFPNALC Keyed Duplex Aqua
FC3D12LKFPNBLC Keyed Duplex Blue
FC3D12LKFPNGLC Keyed Duplex Green
FC3D12LKFPNMLC Keyed Duplex Brown
FC3D12LKFPNNLC Keyed Duplex Black
FC3D12LKFPNOLC Keyed Duplex Orange
FC3D12LKFPNPLC Keyed Duplex Rose
FC3D12LKFPNRLC Keyed Duplex Red
FC3D12LKFPNSLC Keyed Duplex Gray
FC3D12LKFPNVLC Keyed Duplex Violet
FC3D12LKFPNWLC Keyed Duplex White
FC3D12LKFPNYLC Keyed Duplex Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.8 Revision Date: 10-21-2025
Date: 2013-01-11
No accessories are available for this product