(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
FX DCX Splice Cassette, OM3, 06 Ports LC KEYED Duplex with 250µm Pigtails, Varying adapters
| Environmental Space: | Indoor |
| Suitable Applications: | DCX, Data Centers, Central Equipment Room |
| Weight: | 0.189 lbs |
| Overall Height: | 0.500 in |
| Overall Width: | 3.410 in |
| Overall Length: | 7.200 ft |
| Max Capacity: | 12 Fibers |
| Front Connection: | Static |
| Operating Temperature Range: | -10 to 60°C |
| Storage Temperature Range: | -10 to 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Cassette Assembly | Plastic - UL94V-0 | Black | |
| Front Connector Body | Plastic - UL94V-0 | Follow Variant table | LC KEYED Duplex |
| Adapter Sleve | Zirconia-Ceramic |
| Max. Insertion Loss | Min. Return Loss |
|---|---|
| 0.25 dB | -30 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm |
| Related Parts: | DCX Frames, Modules, and Patch Panels |
| Item # | Connector Type |
|---|---|
| FC3D06LKFPNA | LC Keyed Duplex Aqua |
| FC3D06LKFPNB | LC Keyed Duplex Blue |
| FC3D06LKFPNG | LC Keyed Duplex Green |
| FC3D06LKFPNM | LC Keyed Duplex Brown |
| FC3D06LKFPNN | LC Keyed Duplex Black |
| FC3D06LKFPNO | LC Keyed Duplex Orange |
| FC3D06LKFPNP | LC Keyed Duplex Rose |
| FC3D06LKFPNR | LC Keyed Duplex Red |
| FC3D06LKFPNS | LC Keyed Duplex Gray |
| FC3D06LKFPNV | LC Keyed Duplex Violet |
| FC3D06LKFPNW | LC Keyed Duplex White |
| FC3D06LKFPNY | LC Keyed Duplex Yellow |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
| Update and Revision: | Revision Number: 0.10 Revision Date: 10-22-2025 |