Product Hierarchy
Product Hierarchy

FC3D064MMF1A - FX DCX CASS OM3 06P MPO12(F) MPO12(M)/8F ALT AQ_ADP


FX DCX CASSETTE, OM3, 06 PORTS, MPO-12 (FEMALE), MPO-12(MALE) 8F, ALTERNATE, AQUA ADAPTERS

Product Overview

Suitable Applications: Cross Connect Solutions, Telecommunication Rooms, Main Distribution Rooms, Data Centers

Construction

Weight: 0.210 lbs
Height: 0.500 in
Width: 3.411 in
Depth: 7.064 in

Physical Specifications

Max Capacity: 6 Ports MPO - Base-8 - 48 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColorType
Front Connector/AdapterPlastic - UL94V-0AquaMPO Male
Rear Connector/AdapterPlastic - UL94V-0AquaMPO Female
Cassette AssemblyPlastic - UL94V-0Black

Standards

TIA/EIA Compliance: TIA-568.3
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: DCX Patch Panels, DCX MPO Trunks
Variants
Item #
FC3D064MMF1A

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.9 Revision Date: 11-09-2022
Date: 2013-01-11
No accessories are available for this product