(109)Fan units especially made to fit all Belden A-series free standing cabinets. Can be installed into the top cover where a blind panel is available. The unit can be installed from outside of the enclosure, fixing it by 4 bolts.
Suitable Applications: | Ventilating hot air from the cabinets via the top |
Environmental Space: | Indoor |
Cord Length: | 1.9 m |
Material: | SPCC cold rolled steel |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
Packaging: | Individually packed in a box. |
Item # | Number of Fans | Plug Type | Color |
---|---|---|---|
ADAF1B21 | 2 | BS 1363P | Gray |
ADAF1B22 | 2 | BS 1363P | Black |
ADAF1B41 | 4 | BS 1363P | Gray |
ADAF1B42 | 4 | BS 1363P | Black |
ADAF1G21 | 2 | 16A Schuko | Gray |
ADAF1G22 | 2 | 16A Schuko | Black |
ADAF1G41 | 4 | 16A Schuko | Gray |
ADAF1G42 | 4 | 16A Schuko | Black |
ADAF1N21 | 2 | 5-15P | Gray |
ADAF1N22 | 2 | 5-15P | Black |
ADAF1N41 | 4 | 5-15P | Gray |
ADAF1N42 | 4 | 5-15P | Black |
Update and Revision: | Revision Number: 0.41 Revision Date: 04-08-2022 |