Fan units especially made to fit all Belden A-series free standing cabinets. Can be installed into the top cover where a blind panel is available. The unit can be installed from outside of the enclosure, fixing it by 4 bolts.
| Suitable Applications: | Ventilating hot air from the cabinets via the top |
| Environmental Space: | Indoor |
| Cord Length: | 1.9 m |
| Material: | SPCC cold rolled steel |
| EU CE Mark: | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| Packaging: | Individually packed in a box. |
| Item # | Number of Fans | Plug Type | Color |
|---|---|---|---|
| ADAF4B21 | 2 | BS 1363P | Gray |
| ADAF4B22 | 2 | BS 1363P | Black |
| ADAF4B41 | 4 | BS 1363P | Gray |
| ADAF4B42 | 4 | BS 1363P | Black |
| ADAF4G21 | 2 | 16A Schuko | Gray |
| ADAF4G22 | 2 | 16A Schuko | Black |
| ADAF4G41 | 4 | 16A Schuko | Gray |
| ADAF4G42 | 4 | 16A Schuko | Black |
| ADAF4N21 | 2 | 5-15P | Gray |
| ADAF4N22 | 2 | 5-15P | Black |
| ADAF4N41 | 4 | 5-15P | Gray |
| ADAF4N42 | 4 | 5-15P | Black |
| Update and Revision: | Revision Number: 0.43 Revision Date: 04-08-2022 |