(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1259)Instrumentation Cable
(463)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(127)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(809)VFD Cable
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
(6)Adapter Frames
(99)Adapter Strips
(13)Fiber Wall Mounts
(14)Patch Panel Accessories
(49)Broadcast Patch Panels
(1)Industrial Networking
(1375)Managed Switches
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
(37)Security & Firewalls
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
Fan unit with thermostat, without power cord (C14 Power socket for 230V) for E-Serie Cabinets and wallmounts.
| Suitable Applications: | Ventilating hot air from the cabinets via the top or door, or Blowing Cold air from the bottom into the cabinets. |
| Environmental Space: | Indoor |
| Input Voltage: | 230 V |
| Input frequency: | 50 - 60 Hz |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Package does not include power cord. Connection to fan unit required C13 plug. Cord sets are available: PPC-series |
| Packaging: | Individually packed in a box. |
| Item # | Color | # Fans | Noise Level | Air flow | Application |
|---|---|---|---|---|---|
| EDAF1121 | Gray | 2 | 57.8 dB | 109 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1122 | Black | 2 | 57.8 dB | 109 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1141 | Gray | 4 | 59.9 dB | 139 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1142 | Black | 4 | 59.9 dB | 139 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1161 | Gray | 6 | 61.4 dB | 160 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1162 | Black | 6 | 61.4 dB | 160 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF6111 | Gray | 1 | 55.1 dB | 82 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6112 | Black | 1 | 55.1 dB | 82 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6121 | Gray | 2 | 57.8 dB | 109 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6122 | Black | 2 | 57.8 dB | 109 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6131 | Gray | 3 | 59 dB | 139 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6132 | Black | 3 | 59 dB | 139 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| Update and Revision: | Revision Number: 0.188 Revision Date: 02-26-2026 |