(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Fan unit with CEE 7/7 power cord (230V) and thermostat for E-Serie Cabinets and wallmounts. With thermostat, Power Cord (German Schuko CEE 7/7).
| Suitable Applications: | Ventilating hot air from the cabinets via the top or door, or Blowing Cold air from the bottom into the cabinets. |
| Environmental Space: | Indoor |
| Input Voltage: | 230 V |
| Input frequency: | 50 - 60 Hz |
| EU CE Mark: | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Compliant |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | power cord (CEE 7/7 plug) |
| Packaging: | Individually packed in a box. |
| Item # | Fans # | Noise Level | Color | Air flow | Application |
|---|---|---|---|---|---|
| EDAF1021 | 2 | 57.8 dB | Gray | 109 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1022 | 2 | 57.8 dB | Black | 109 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1041 | 4 | 59.9 dB | Gray | 139 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1042 | 4 | 59.9 dB | Black | 139 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1061 | 6 | 61.4 dB | Gray | 160 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF1062 | 6 | 61.4 dB | Black | 160 m^3/h | E-Series Cabinets (except ESN 600mm deep and END 800x600) |
| EDAF6011 | 1 | 55.1 dB | Gray | 82 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6012 | 1 | 55.1 dB | Black | 82 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6021 | 2 | 57.8 dB | Gray | 109 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6022 | 2 | 57.8 dB | Black | 109 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6031 | 3 | 59 dB | Gray | 139 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| EDAF6032 | 3 | 59 dB | Black | 139 m^3/h | Wall-Mount E-Series, ESN 600mm deep and END 800x600 |
| Update and Revision: | Revision Number: 0.188 Revision Date: 02-26-2026 |