Fan assembly kit and components for E-Serie Wall Mount. Package comes with loose components to be installed by electrical certified installer on top or bottom of wall mount cabinets
| Suitable Applications: | Loose fan unit to fit Belden EMEA Wall mount Cabinets where knock-out pre-cuts are available. The fan is kept in place using screws. The power cord with on/off switch and ground wire are setup to accommodate three fans. Filters and metal frame are part of standard packaging. Maximum of two extra loose fans, frames and filters function together with one fan kit. The loose fan and frames can be ordered separately |
| Environmental Space: | Indoor |
| Input voltage: | 230 V |
| Input frequency: | 50 - 60 Hz |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | power cord with a length of 1.5m (Type C Euro plug) |
| Packaging: | Individually packaged in a box. |
| Item # | Color | Number of Fans |
|---|---|---|
| EDAF3012 | Black | 1 |
| Update and Revision: | Revision Number: 0.50 Revision Date: 04-08-2022 |