(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)KeyConnect (86x86mm) Modular Outlet Faceplate, Copper, Angled, Premium Two-piece
Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1206 |
Height: | 86 mm |
Width: | 86 mm |
Depth: | 37.68 mm |
Front Connection: | Angled |
Packaging: | Individually packaged in a plastic bag. |
Description | Material |
---|---|
Faceplate | Plastic - PC-ABS, UL94V-0 |
Footprint/Type: | KeyConnect |
Plug /Jack Compatibility: | RJ45 |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
UL Flammability: | UL-94V0 |
Related Parts: | Compatible with UTP KeyConnect and UTP & Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E. |
Item # | Color | Port Count |
---|---|---|
AX104447C | White | 1 Port |
AX104448C | White | 2 Port |
Update and Revision: | Revision Number: 0.49 Revision Date: 05-31-2024 |