Product Hierarchy
Product Hierarchy

FACEPLATE ONE PCE ANGL - KeyConnect (86x86mm) Faceplate, Copper, Angled, One-piece


KeyConnect (86x86mm) Modular Outlet Faceplate, Copper, Angled, One-piece

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1204

Physical Characteristics (Overall)

Overall Height: 86 mm
Overall Width: 86 mm
Overall Depth: 37.68 mm
Front Connection: Angled
Packaging: Individually packaged in a plastic bag.

Connectors

Materials
DescriptionMaterial
FaceplatePlastic - PC-ABS, UL94V-0

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Plug /Jack Compatibility: RJ45

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL-94V0

Related Part Numbers

Related Parts: Compatible with UTP KeyConnect and UTP & Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.

History

Update and Revision: Revision Number: 0.141 Revision Date: 07-30-2026
Date: 2014-12-05
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product