EUROMOD (50x25mm) Modular Outlet Faceplate
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200 |
| Overall Height: | 86 mm |
| Overall Width: | 86 mm |
| Overall Depth: | 10 mm |
| Packaging: | Individually packaged in a plastic bag. |
| Description | Material |
|---|---|
| Faceplate | Plastic - PC-ABS, UL94V-0 |
| Connector System Compatibility: | KeyConnect & MDVO |
| Plug /Jack Compatibility: | RJ45 |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| UL Flammability: | UL-94V0 |
| Related Parts: | Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E. |
| Item # | Color | Port Count |
|---|---|---|
| NN01535 | Black | 2 Insert |
| NN01536 | Black | 4 Insert |
| NN01547 | Grey | 2 Insert |
| NN01548 | Grey | 4 Insert |
| NN01523 | White | 2 Insert |
| NN01524 | White | 4 Insert |
| Update and Revision: | Revision Number: 0.33 Revision Date: 02-20-2026 |