Product Hierarchy
Product Hierarchy

FACEPLATE 6C SERIES - Faceplate 6C Outlet


6C (38.5x25mm) Modular Outlet Faceplate

Product Overview

Suitable Applications: Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Physical Characteristics (Overall)

Overall Height: 86 mm
Overall Width: 86 mm
Overall Depth: 10 mm
Packaging: Individually packaged in a plastic bag.

Connectors

Materials
DescriptionMaterial
FaceplatePlastic - PC-ABS, UL94V-0

Mechanical Characteristics

Connector System Compatibility: KeyConnect & MDVO
Plug /Jack Compatibility: RJ45

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability: UL-94V0

Related Part Numbers

Related Parts: Compatible with UTP KeyConnect, UTP MDVO and UTP and Shielded REV Connect Multimedia Modules for 10GX, CAT6+ and CAT5E.
Variants
Item #ColorPort Count
NN01532Black1 Insert
NN01533Black2 Insert
NN01534Black4 Insert
NN01544Grey1 Insert
NN01545Grey2 Insert
NN01546Grey4 Insert
NN01520White1 Insert
NN01521White2 Insert
NN01522White4 Insert

History

Update and Revision: Revision Number: 0.35 Revision Date: 02-20-2026
Date: 2010-01-01
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product