Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14110)Indoor Fiber Cable
(1582)Indoor/Outdoor Fiber Cable
(7066)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1201)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
(94)Control / Power Cable
(775)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(737)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(294)Surveillance Cable
(39)Connectors & Outlets
(3507)Modular Couplers
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
(779)Type A
(598)Type A Field Attachables
(375)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(47)Type A Accessories
(32)Type A Adaptor
(6)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(83)Workstation Outlets
(122)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(18)Multi Media Modules
(34)Workstation Consolidation
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
(1029)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(69)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(29)G Series
(57)Sensor Actuator Connectors
(1002)M12
(739)Field Attachables
(91)Receptacles
(148)Single-Ended Cordsets
(261)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M12-Valve Cordsets
(2)M8
(303)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)M8-Valve Cordsets
(1)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(253)Adapter and Splitter
(4)Double-Ended Cordsets
(141)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(61)SPE Connectors
(51)Assemblies & Cordsets
(1172)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(500)AV Assemblies
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
(1362)Managed Switches
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
(122)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(17)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(25)MPLS Networks
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
(394)Cellular Routers
(10)Wireless LAN Devices
(23)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(7)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(132)Vehicle Routers
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
(8)MTS2600 L2 Switch
(3)Archive
(50)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(193)Server Cabinets
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
(33)Cable Runways
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
EZ-MDVO Jacks are available in several colors and wiring schemes.
| Suitable Applications: | IBDN System 1200, TIA Category 5e, ISO Class D, 1000BASE-T |
| Overall Height: | 0.71 in |
| Overall Width: | 0.75 in |
| Overall Depth: | 1.25 in |
| Wiring Scheme: | T568A/B |
| Packaging: | Individually packaged in a plastic bag. Standard pack of 50 units. |
| Weight: | 0.013 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Copper Alloy with 50 µ inch Gold over Nickel | Lead Frame |
| Rear Connection | Copper Alloy with Nickel Plating | IDC |
| Connector Body | Plastic - UL940V-0 |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | MDVO |
| Plug /Jack Compatibility: | RJ45, RJ11 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 1,000 cycles |
| Termination Rear Connection: | Gas Tight IDC Connection |
| Termination Rear Connection Durability: | 20 terminations |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| Durabilities |
|---|
| 1,000 cycles |
| Width | Height | Depth |
|---|---|---|
| 0.75 | 0.71 | 1.25 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | Category 5e - TIA 568.C.2, Category 5 - ISO/IEC 11801:2002 Ed.2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Suitability - Indoor: | Yes |
| Safety Listing: | ACA, c(UL)us Listed |
| Related Parts: | Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels |
| Item # | Color | Packaging |
|---|---|---|
| AX100172 | Almond | Single Pack |
| AX100578 | Almond | Single Pack |
| AX100589 | Almond | Single Pack |
| AX100646 | Almond | Single Pack |
| AX100174 | Black | Single Pack |
| AX100580 | Black | Single Pack |
| AX100591 | Black | Single Pack |
| AX100648 | Black | Single Pack |
| AX100171 | Gray | Single Pack |
| AX100577 | Gray | Single Pack |
| AX100588 | Gray | Single Pack |
| AX100645 | Gray | Single Pack |
| AX100179 | TIA Blue | Single Pack |
| AX100585 | TIA Blue | Single Pack |
| AX100596 | TIA Blue | Single Pack |
| AX100653 | TIA Blue | Single Pack |
| AX100181 | TIA Brown | Single Pack |
| AX100587 | TIA Brown | Single Pack |
| AX100598 | TIA Brown | Single Pack |
| AX100655 | TIA Brown | Single Pack |
| AX100178 | TIA Green | Single Pack |
| AX100584 | TIA Green | Single Pack |
| AX100595 | TIA Green | Single Pack |
| AX100652 | TIA Green | Single Pack |
| AX100175 | TIA Orange | Single Pack |
| AX100581 | TIA Orange | Single Pack |
| AX100592 | TIA Orange | Single Pack |
| AX100649 | TIA Orange | Single Pack |
| AX100180 | TIA Purple | Single Pack |
| AX100586 | TIA Purple | Single Pack |
| AX100597 | TIA Purple | Single Pack |
| AX100654 | TIA Purple | Single Pack |
| AX100176 | TIA Red | Single Pack |
| AX100582 | TIA Red | Single Pack |
| AX100593 | TIA Red | Single Pack |
| AX100650 | TIA Red | Single Pack |
| AX100177 | TIA Yellow | Single Pack |
| AX100583 | TIA Yellow | Single Pack |
| AX100594 | TIA Yellow | Single Pack |
| AX100651 | TIA Yellow | Single Pack |
| AX100173 | White | Single Pack |
| AX100579 | White | Single Pack |
| AX100590 | White | Single Pack |
| AX100647 | White | Single Pack |
| Included Parts: | Center Stuffercap Coded A/B |
| Notes: | Please See Installation Guide PX102753 |
| Update and Revision: | Revision Number: 0.244 Revision Date: 02-20-2026 |