Product Hierarchy
Product Hierarchy

EYAF371 010015 - CORDSET IP20 CAT6A FTP BK 15FT, SO T568A/B (CABLE OSP6AF)


Special Industrial Cord Set, CAT6A, Solid 23 AWG F/UTP, IP20, Black, 15 Foot (Ref: OSP6AF Outdoor)

Product Overview

Suitable Applications: Noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterial
23SolidBC - Bare Copper
Conductor Size: 23 AWG
Total Number of Pairs: 4
Insulation
Material
PO - Polyolefin
Outer Shield
Material
Bi-Laminate (Alum+Poly)
Outer Jacket
Material
PO - Polyolefin
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColorType
PlugPolycarbonate UL94V-0BlackRJ45
BootUL94V-0 flame retardant
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating

Electrical Characteristics

Operating Voltage: 300

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Standards

ANSI Compliance: ANSI/TIA/EIA-568.2-D
Other Standards: EtherNet/IP™, ISO/IEC 11801

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Product Notes

Notes: Part Number EYAF371 xxxyyy (xxx = cable color code {ex 010=black}; yyy = length in Feet). - Labeling: Belden Part Number {ex EYAF371 010007}; Performance Acronym, Wiring Scheme {ex Cat 6A, T568A/B}; and Cord Length {ex 7 FT (2.1 M)}. US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet/IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc.
Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

History

Update and Revision: Revision Number: 0.15 Revision Date: 08-22-2025
Date: 2006-01-01
No accessories are available for this product