Product Hierarchy
Product Hierarchy

EXMBNC S1 - EX SERIES MINI BNC COAX HEADEND UNIVERSAL COMPRESSION CONNECTOR


EX SERIES MINI BNC COAX HEADEND UNIVERSAL COMPRESSION CONNECTOR, Fits 60% through Quad Shield Coax, Connectors sold as Packages of 1

Product Overview

Suitable Applications: Drop, Mini, Headend, Central Office, CCTV, Security Cameras, Video

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm

Temperature Range

Operating Temperature Range: -40C to 60C

Standards

RG Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Related Part Numbers

Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

History

Update and Revision: Revision Number: 0.24 Revision Date: 10-01-2025
No accessories are available for this product