Product Hierarchy
Product Hierarchy

EX6XL B50 - EX SERIES RG6 UNVERSAL F COAX UNIVERSAL COMPRESSION CONNECTOR


EX SERIES RG6 UNVERSAL F COAX UNIVERSAL COMPRESSION CONNECTOR, Fits 60% through Quad Shield Coax, Connectors sold as Packages of 50

Product Overview

Suitable Applications: Drop, Series 6, Indoor, Premises, CATV, Video Distribution, RF Applications

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss Table Notes: Rated Frequency: 0 - 3000 MHz
High Frequency Table (Nominal/Typical) Notes: Rated Frequency: 0 - 3000 MHz
High Frequency Table Notes: Rated Frequency: 0 - 3000 MHz
Voltage Rating Table Notes: Rated Frequency: 0 - 3000 MHz

Standards

RG Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: No

Related Part Numbers

Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Product Notes

Notes: Rated Frequency: 0 - 3000 MHz

History

Update and Revision: Revision Number: 0.187 Revision Date: 10-01-2025
No accessories are available for this product