(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)EMEA PDU compatible Temperature and humidity sensor.
Suitable Applications: | For accurate temperature and humidity measurement in a cabinet. Compatible with EMEA's performance line PDU's with environmental ports |
Product Overview: | Combined temperature and humidity sensor, compatible with the PC1, PC2, PC3 and PC4 models of EMEA's Performance line PDU's |
Environmental Space: | Indoor |
Height: | 54.3 mm |
Width: | 14 mm |
Depth: | 14 mm |
Cord Length: | 3 m |
Mechanical Characteristics Note: | Can be installed using tie raps, screws or embedded magnet. |
Remote Sensor RJ Connection Jacks: | RJ12 |
Operating Temperature Range: | -25 / +70 deg. C |
Storage Temperature Range: | -40 / +85 |
Color: | Black |
Weight: | 65 g |
EU CE Mark: | Yes |
EU Directive 2011/65/EU (RoHS 2): | Compliant |
UL Listed: | No |
Part Number: | EVM-HTSSM |
Included Parts: | Sensor, connecting cable for sensor - PDU, Sticky tape, tie raps |
Notes: | For more detailed technical data, check [DOWNLOADS] |
Update and Revision: | Revision Number: 0.59 Revision Date: 05-06-2025 |