Product Hierarchy
Product Hierarchy

EVM-DDSM - EVM-DDSM


EMEA PDU compatible Door contact

Application

Suitable Applications: Detection of open / closed cabinet door or side panel
Product Overview: Dry contact Door sensor, compatible with the monitored models of EMEA's Performance line PDU's. Connection to PDU via a dry contact module (not included)
Environmental Space: Indoor

Construction and Dimensions

Height: 50 mm
Width: 10 mm
Depth: 17 mm

Environmental and Overall Characteristics

Color: Chrome

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
UL Listed: No

Related Part Numbers

Part Number: EVM-DDSM
Included Parts: Door contact (Reed relay + magnet), sticky tape, screws
Notes: For more detailed technical data, check [DOWNLOADS]
Update and Revision: Revision Number: 0.89 Revision Date: 08-27-2025
EVM-DDSM.pdf
Inst. Guide EVM-DDSM with EVM-6PDCM.pdf
No accessories are available for this product