Product Hierarchy
Product Hierarchy

DRY CONTACT MODULE FOR SENSORS - EVM-6P/DCM


EMEA PDU compatible 6 port dry contact input module

Application

Suitable Applications: Module for connecting max. 6 dry contact sensors to a PDU with environmental port.
Product Overview: Dry contact input module with 6 ports for connecting sensors from the EVM - Series to the monitored models of EMEA's Performance line PDU's
Environmental Space: Indoor

Construction and Dimensions

Height: 56 mm
Width: 44 mm
Depth: 25 mm

Environmental and Overall Characteristics

Color: Black
Weight: 60 g

Standards

EU CE Mark: Yes
EU Directive 2011/65/EU (RoHS 2): Compliant
UL Listed: No

Related Part Numbers

Part Number: EVM-6P/DCM
Included Parts: 6 input dry contact module, sticky tape, screws, tie raps
Notes: For more detailed technical data, check [DOWNLOADS]
Update and Revision: Revision Number: 0.93 Revision Date: 08-27-2025
EVM-6PDCM.pdf
Inst. Guide EVM-6PDCM.pdf
No accessories are available for this product