(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)M8 Insert Sensor/Actuator Receptacle Connector: Male, insert with light indicator windows, M8 - mating side, print contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M8 Insert |
Mating Side: | M8 |
Connecting Side: | Print Contacts |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Insert with Light Indicator Windows |
Number of Pins: | 4 |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Snap- and Screw-Locking |
Rated Voltage: | 30 V |
Rated Impulse Voltage: | 0.8 kV |
Operating Voltage: | 30 V AC/DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | PCB |
Ambient Temperature (Operation)*: | - 25 °C - + 90 °C |
Protection Degree / IP Rating**: | IP67, IP68 (1 m / 24 h) |
Design Standard: | IEC 61076-2-104 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Transparent |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Potted: | no |
Housing Material: | CuZn |
Housing Plating: | Cu/Cr |
Housing Color: | Silver |
Attachment Material: | CuZn |
Attachment Plating: | Cu/Cr |
Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Item # | Item Description |
---|---|
933159001 | ELST 4408 RV LM |