(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
M8 Insert Sensor/Actuator Receptacle Connector: Male, insert, M8 - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A (24 AWG)
| Product Family: | Sensor / Actuator Connectors |
| Side 1 Product Sub Family: | M8 Insert |
| Mating Side: | M8 |
| Connecting Side: | Solder Contacts |
| Brand: | Hirschmann |
| Connector Type: | Receptacle |
| Side 1 Type of Contact/Gender: | Male |
| Connector Design: | Insert |
| Number of Pins: | 4 |
| Coding, Side 1: | A |
| Shielding Type: | Unshielded |
| Attachment Type: | Snap- and Screw-Locking |
| Voltage Rating: | 30 V |
| Rated Impulse Voltage: | 0.8 kV |
| Operating Voltage: | 30 V AC/DC |
| Current Rating: | 4 A (24 AWG) |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 100 |
| Type of Connection: | Solder |
| Ambient Temperature (Operation)*: | - 25 °C - + 90 °C |
| Protection Degree / IP Rating**: | IP67, IP68 (1 m / 24 h) |
| Side 1 Design Standard: | IEC 61076-2-104 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Au |
| Contact Bearer Material: | PA |
| Contact Bearer Color: | Transparent |
| Flammability Class (Contact Bearer): | UL 94 V-2 |
| Potted: | No |
| Housing Material: | CuZn |
| Housing Plating: | Cu/Ni |
| Housing Color: | Silver |
| Attachment Material: | CuZn |
| Attachment Plating: | Cu/Ni |
| Fastening Torque (Attachment): | M 8x1: 30 Ncm, hand-tight |
| RoHS Compliant: | yes |
| Note Derating: | * Notice derating |
| Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
| Item # | Item Description |
|---|---|
| 933394001 | ELST 4408 RV KH |