(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(649)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(357)Modular (Empty) Panels
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
(109)M12 Standard Sensor/Actuator Receptacle Connector: Male, front mount, M12 - mating side, stranded wires - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 230 V AC/DC, 4 A
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family: | Sensor / Actuator Connectors |
Product Sub Family: | M12 Standard |
Mating Side: | M12 |
Connecting Side: | Stranded Wires |
Brand: | Hirschmann |
Connector Type: | Receptacle |
Type of Contact / Gender: | Male |
Connector Design: | Front Mount |
Number of Pins: | 4 |
Coding: | A |
Attachment Type: | Screw-Locking |
Rated Voltage: | 250 V |
Rated Impulse Voltage: | 2.5 kV |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 100 |
Type of Connection: | Solder |
Thread Size: | PG9 |
Ambient Temperature (Operation)*: | - 25 °C - + 90 °C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | IEC 61076-2-101 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Au |
Contact Bearer Material: | PA |
Contact Bearer Color: | Grey |
Flammability Class (Contact Bearer): | UL 94 V-2 |
Potted: | Yes |
Housing Material: | CuZn |
Housing Plating: | Nickel-plated |
Housing Color: | Silver |
Attachment Material: | CuZn |
Attachment Plating: | Nickel-plated |
O-Ring Material: | FKM |
Fastening Torque (Attachment): | M 12x1: (50-60) Ncm, hand-tight |
Accessories to Order Separately: | 733-877-001 Mounting Nut PG9 |
Conductor Size: | 0.34 mm² |
Number of Wires: | 4 |
Conductor material: | Cu |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | max ø 1.75 |
Ambient Temperature (Fixed Installation): | max. + 105 °C |
UL Cable Type: | AWM: 1007/1569 |
Core Colors: | black, blue, white, brown |
RoHS Compliant: | yes |
Note Derating: | * Notice derating |
Protection Degree / IP Rating Note: | * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Note: | The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101. |
Item # | Item Description | Cable Length |
---|---|---|
932916106 | ELST 412 PG9 Au | 0.2 m |