Product Hierarchy
Product Hierarchy

ELST 412 LED Sn - M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with LED, O-ring and external threads, M12 - mating side, solder contacts - connecting side, red LED, 4-pin, A-coded, unshielded, transparent body, 10-30 V DC, 4 A



M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with LED, O-ring and external threads, M12 - mating side, solder contacts - connecting side, red LED, 4-pin, A-coded, unshielded, transparent body, 10-30 V DC, 4 A

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Insert
Mating Side: M12
Connecting Side: Solder Contacts
Brand: Hirschmann
Connector Type: Receptacle
Side 1 Type of Contact/Gender: Male
Connector Design: Insert with LED, O-ring and External Threads
Number of Pins: 4
Coding, Side 1: A
Attachment Type: Screw-Locking
Voltage Rating: 50 V
Rated Impulse Voltage: 0.8 kV
Operating Voltage: 10-30 V DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 20
Type of Connection: Solder
Suitable Conductor Cross Section: Solid wires: 0.22 mm² to 0.5 mm² / Standed wires: 0.22 mm² to 0.38 mm²
Ambient Temperature (Operation)*: - 25 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h)
Side 1 Design Standard: IEC 61076-2-101
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA
Contact Bearer Color: Transparent
Flammability Class (Contact Bearer): UL 94 V-2
Potted: No
Attachment Material: PA
O-Ring Material: FKM

Protection Circuitry

Function Indicator: Red LED

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Note: The receptacle connector is constructively intended for usage in IP67 and IP68-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.
Variants
Item #Item Description
932256212ELST 412 LED Sn
EU Declaration of conformity
Description: GEN-All-RE-201008-0357V01
No accessories are available for this product