Product Hierarchy
Product Hierarchy

ELST 4012 K PG7 - M12 Field Attachable Connector: male, straight, 4-pin, A-coded, unshielded, black housing, screw type, 230 V AC/DC




M12 Field Attachable Connector: male, straight, 4-pin, A-coded, unshielded, black housing, screw type, 230 V AC/DC

Technical Data

Product Family: Sensor / Actuator Connectors
Side 1 Product Sub Family: M12 Standard
Brand: Belden
Connector Type: Field attachable
Side 1 Type of Contact/Gender: male
Connector Design: straight
Number of Pins: 4
Coding, Side 1: A
Attachment Type: Coupling Screw
Voltage Rating: 250 V
Rated Voltage (CSA): 250 V AC/DC
Rated Impulse Voltage: 2.5 kV
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Rated Current (CSA)*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 20
Type of Connection: screw terminal
Maximum Wire Cross Section: max. 0,75 mm²
Cable Gland: PG7
Strain-Relief: clamping cage
Suitable Cables: Ø4 - Ø6 mm
Ambient Temperature (Operation)*: -25°C to +90°C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-2
Housing Material: PA-GF
Housing Color: black
Flammability Class (Housing): UL 94 V-0
Cable Gland Material: PA-GF
Cable Gland Gasket: NBR, black
Attachment Material: PA-GF
O-Ring Material: NBR

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Variants
Item #Item Description
933727100ELST 4012 K PG7
Assembly__ELKA_and_ELST_5012-PG7_4012-PG7_00_1121.pdf
No accessories are available for this product