Product Hierarchy
Product Hierarchy

ELST 400L/12 093 Sn - M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with ribs and ventilation hole, M12 - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, grey body, 150 V AC/DC, 4 A



M12 Insert Sensor/Actuator Receptacle Connector: Male, insert with ribs and ventilation hole, M12 - mating side, solder contacts - connecting side, 4-pin, A-coded, unshielded, grey body, 150 V AC/DC, 4 A

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 Insert
Mating Side: M12
Connecting Side: Solder Contacts
Brand: Hirschmann
Connector Type: Receptacle
Type of Contact / Gender: Male
Connector Design: Insert with Ribs and ventilation hole
Number of Pins: 4
Coding: A
Rated Voltage: 150 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 150 V AC/DC
Rated Current*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 20
Type of Connection: Solder
Suitable Conductor Cross Section: Solid wires: 0.22 mm² to 0.5 mm² / Standed wires: 0.22 mm² to 0.38 mm²
Ambient Temperature (Operation)*: - 25 °C - + 90 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: In style of IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: II acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA
Contact Bearer Color: Grey
Flammability Class (Contact Bearer): UL 94 V-2
Potted: No

Safety & Environmental Compliance

RoHS Compliant: yes

Notes

Note Derating: * Notice derating
Protection Degree / IP Rating Note: * only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.
Note: The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.
Variants
Item #Item Description
932416206ELST 400L/12 093 Sn
EU Declaration of conformity
Description: M12-A-RE-211108-0383V00
No accessories are available for this product